HUBBELL CANADA
Image of S1R4PTAVFITJ Furniture Feed 4" Series, Through Floor Fitting with Junction Box

Furniture Feed 4" Series, Through Floor Fitting with Junction Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4PTAVFITJ

Fire Rated Poke Throughs, Furniture Feed 4" Series, Through Floor Fitting with Junction Box

  • Multi-Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • (1) 3/4"EMT for Power and (1) 1½" EMT for Data
  • Includes S1FRPTJB Junction Box
  • Step Down Installation
  • Complies with ADA

General

Catalog Number

S1R4PTAVFITJ

Finish Type

Item Type

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Style

FRPT Kits

UPC

783585546469

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Logistics

Carton Quantity

1

Pallet Quantity

55