HUBBELL CANADA
Image of CFBS1R4FFCUP Furniture Feed Adjustable Mounting Cup with Low Voltage Dividing System

Furniture Feed Adjustable Mounting Cup with Low Voltage Dividing System

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4FFCUP

Concrete Floorboxes, Recessed, 4" CFBS1R4 Furniture Feed Series, Adjustable Mounting Cup with Low Voltage Dividing System

  • Required Furniture Feed Adjusting Mounting Cup For CFBS1R4FFxx Series Recessed Flooboxes
  • Purchased Separately
  • Allows for Post Pour Adjustment
  • For Use with CFBS1R4FFCVR Series Furniture Feed Covers

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFBS1R4FFCUP

Color

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

NonMetallic

Mounting Method

Mounts to Box

Type

4" Round Recessed Floor Box- Required

UPC

783585546476

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

1

Pallet Quantity

410