HUBBELL CANADA
Fusion Splice Connector, FC, OS2, Blue, Blister Pack
Image of FCFCF900SMBP Fusion Splice Connector, FC, OS2, Blue, Blister Pack
Image of FCFCF900SMBP Fusion Splice Connector, FC, OS2, Blue, Blister Pack
play
FIBERHUBB Splice-On Connector Termination Process

Fusion Splice Connector, FC, OS2, Blue, Blister Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCFCF900SMBP

Fiber Optic, Connector, Fusion Splice,FC, Singlemode, Pre-Polished, 900, Blister Pack

  • Pack of 10 connectors
  • Each in a protective blister pack with cleave protector, 900µm boot and splice sleeve
  • All Zirconia Ferrules
  • Compatible with fusion splicers having a removable fiber holder
  • Metal holder fixture required (sold separately)
  • Hubbell fusion splice heat shrink oven, Catalog Number FCSPLHSOVEN is also required for termination

General

Adapter Type

FC

Application

Interconnect

Catalog Number

FCFCF900SMBP

Color

Blue

Connector Type

FC

Performance

  • Optical - Insertion loss - 0.3dB (0.15dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss > 55dB Typical
  • Environmental - Operating temperature -40 ºC to +70 ºC
  • Cable Retention 2.5lbs

Style

Fusion Splice-On

UPC

662620343617

Electrical Ratings

Connectivity

Fiber Optic Connector

Conductor Related

Fiber Type

Singlemode

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

FC

Performance

  • Optical - Insertion loss - 0.3dB (0.15dB typical)
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical return loss > 55dB Typical
  • Environmental - Operating temperature -40 ºC to +70 ºC
  • Cable Retention 2.5lbs

Configuration

Connector Type

FC

Logistics

Carton Quantity

10