HUBBELL CANADA
Image of FCFCF900SMA6PK Fusion Splice Connector, FCA, OS2, Green, 6 Pack
Discontinued

Fusion Splice Connector, FCA, OS2, Green, 6 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCFCF900SMA6PK

Fiber Optic, Connector, Fusion Splice,FC, Singlemode, Pre-Polished A, 900, Pack of 6.

  • Pack of 6 connectors
  • Each in a protective capsule with cleave protector, extended dust cap, 900µm boot and splice sleeve
  • Compatible with fusion splicers having a removable fiber holder
  • Metal holder fixture required (sold separately)
  • See application table below
  • Hubbell fusion splice heat shrink oven, Catalog Number FCSPLHSOVEN is also required for termination

General

Adapter Type

ST

Application

Interconnect

Catalog Number

FCFCF900SMA6PK

Color

Green

Performance

  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC

Style

Fusion Splice-On

Sub Brand

OptiChannel

UPC

662620315461

Electrical Ratings

Connectivity

Fiber Optic Connector

Conductor Related

Fiber Type

Singlemode

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

ST

Performance

  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC

Logistics

Carton Quantity

20