

Brand: Killark
Catalog ID: FXB-1
Killark SEAL-X Series FXB BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark Factory Sealed FXCS and FXS Cover Assemblies. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified. The FXB is offered in single and double gang configurations from ½” to 1” dead end and feed through.
Application
Catalog Number
FXB-1
Color
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Product Family
Controls
Series
FXB Series
Type
UPC
783936200309
Depth
1-3/4 in
Dimensions
9.25 in x 4 in x 4 in
Gross Weight with Packaging
1.55
Height
4 in
Length
9.25 in
Weight
1.55 lb
Width
4 in
CSA File Number
LR11714, LR11712
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360
Carton Quantity
1