
Brand: Killark
Catalog ID: FXCS-0S2L3F
Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.
Action
Momentary
Actuator
2 Position Selector Switch
Application
Back Box Type
FXB
Catalog Number
FXCS-0S2L3F
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Number Of Poles
1
Series
FXCS
Type
UPC
783936200712
Dimensions
6.63 in x 6 in x 4.38 in
Gross Weight with Packaging
3.3
Height
4.38 in
Length
6.63 in
Weight
3.3 lb
Width
6 in
Amperage Rating
10 A
Frequency Rating
50/60 Hz
CSA File Number
LR11714, LR11712
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360, E12379
Action
Momentary
Actuator
2 Position Selector Switch
Back Box Type
FXB
Number Of Poles
1
Carton Quantity
5
Factory Sealed
Factory Sealed