
Brand: Killark
Catalog ID: FXCS-1S2A5
Killark SEAL-X Series Factory Sealed Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.
Action
Maintained
Actuator
2 Position Selector Switch
Ambient Temp. Range
Application
Back Box Type
FXB
Catalog Number
FXCS-1S2A5
Color
Black
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
Dead-End
Mounting Type
Number Of Poles
1
Series
FXCS
Type
UPC
783936201054
Depth
5.62
Dimensions
6.63 in x 6 in x 4.38 in
Gross Weight with Packaging
4.5
Height
4.38 in
Hub Size
1/2"
Length
6.63 in
Width
6 in
Amperage Rating
10 A
Frequency Rating
50/60 Hz
CSA File Number
LR11714, LR11712
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360, E12379
Action
Maintained
Actuator
2 Position Selector Switch
Ambient Temp. Range
Back Box Type
FXB
Hub Pattern
Dead-End
Number Of Poles
1
Factory Sealed
Factory Sealed