HUBBELL CANADA
Image of FXCS-2B4-M FXCS-2B4-M - FXCS Series, Seal-XM, AL Dead-End Momentary Contact Double Push Button Ctrl Stn, Red/Green Buttons w/ Start Nameplates, Hub 3/4", 2NO/2NC

FXCS-2B4-M - FXCS Series, Seal-XM, AL Dead-End Momentary Contact Double Push Button Ctrl Stn, Red/Green Buttons w/ Start Nameplates, Hub 3/4", 2NO/2NC

Brand: Killark

Catalog ID: FXCS-2B4-M

FXCS Series - Seal-XM - Aluminum Dead-End Momentary Contact Double Push Button Control Station - Factory Sealed - Red And Green Buttons With "Start"Nameplates - Hub Size 3/4" - 2NO/2NC Contact Rating

  • Incorporates Factory Sealed Universal contact blocks and GOB3 LED pilot light devices.
  • External sealing fittings typically not required, reducing installation time and cost.
  • No seal plate between the electrical device and back box allows direct wiring to contact terminals.
  • NEMA 3 weatherproof.
  • Grounding boss supplied in the splice box.
  • Sold as a complete unit.
  • Standard finish is a gray epoxy powder baked on for ultimate corrosion resistance.
  • More wiring room in back box.

Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.

General

Action

Momentary

Actuator

Double Pushbutton

Ambient Temp. Range

Application

Back Box Type

FXB

Catalog Number

FXCS-2B4-M

Color

Green-Red

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Dead-End

Type

UPC

783936002057

Dimensions

Depth

4.28

Hub Size

3/4"

Electrical Ratings

Amperage Rating

10 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11714, 2493125

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

Operational

Action

Momentary

Actuator

Double Pushbutton

Ambient Temp. Range

Configuration

Back Box Type

FXB

Hub Pattern

Dead-End

Logistics

Factory Sealed

Factory Sealed