HUBBELL CANADA
Image of FXS-GFI-1020 FXS Series - Dead-End Ground Fault Interrupter Unit - Factory Sealed - Hub Size 1/2 Inch - 20A/120Vac/60Hz - 4-6 Miliamp Trip Setting

FXS Series - Dead-End Ground Fault Interrupter Unit - Factory Sealed - Hub Size 1/2 Inch - 20A/120Vac/60Hz - 4-6 Miliamp Trip Setting

Brand: Killark

Catalog ID: FXS-GFI-1020

FXS Series - Aluminum Dead-End Ground Fault Interrupter Unit - Factory Sealed - Hub Size 1/2 Inch - 20A/120Vac/60Hz - 4-6 Miliamp Trip Setting

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splice box.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Control Stations provide Ground fault interrupting protection solutions in hazardous location areas. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

General

Action

Push buttons

Actuator

Gound Fault Interupter

Ambient Temp. Range

Application

Back Box Type

FXB

Catalog Number

FXS-GFI-1020

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Series

FXS-GFI

Type

UPC

783936198361

Dimensions

Depth

5-1/8

Gross Weight with Packaging

5

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11712

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E10501

Operational

Action

Push buttons

Actuator

Gound Fault Interupter

Ambient Temp. Range

Configuration

Back Box Type

FXB

Number Of Poles

2