HUBBELL CANADA
Image of FXS-15C FXS Series - Dead-End SPDT (Center Off) Tumbler Switch Unit -Factory Sealed - Hub Size 1/2 Inch - 20A

FXS Series - Dead-End SPDT (Center Off) Tumbler Switch Unit -Factory Sealed - Hub Size 1/2 Inch - 20A

Brand: Killark

Catalog ID: FXS-15C

FXS Series - Aluminum Dead-End SPDT (Center Off) Tumbler Switch Unit -Factory Sealed - Hub Size 1/2 Inch - 20A

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splice box.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Tumbler Switch Controls provide solutions in hazardous location areas to supply; START/STOP Motor Functions and Light Switching. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

General

Action

SPDT (CNTR OFF)

Actuator

Lever

Ambient Temp. Range

Application

Back Box Type

FXB

Catalog Number

FXS-15C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

1

Series

FXS

Type

UPC

783936195018

Dimensions

Depth

3.15

Dimensions

6.63 in x 6 in x 4.38 in

Gross Weight with Packaging

4.4

Height

4.38 in

Length

6.63 in

Width

6 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11712

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E10501

Operational

Action

SPDT (CNTR OFF)

Actuator

Lever

Ambient Temp. Range

Configuration

Back Box Type

FXB

Number Of Poles

1