
Brand: Killark
Catalog ID: FXS-GFIO3
Killark SEAL-X Series Factory Sealed Control Stations provide Ground fault interrupting protection solutions in hazardous location areas. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.
Action
Push buttons
Actuator
Gound Fault Interupter
Ambient Temp. Range
Application
FXS ground fault interrupters are designed to interrupt a circuit when a ground fault is detected on equipment which may be handled by personnel in hazardous locations.
Back Box Type
FXB
Catalog Number
FXS-GFIO3
Color
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2
Type
Aluminum Factory Sealed Ground Fault Interrupter Cover Assembly
UPC
783936198255
Depth
5-1/8
Dimensions
6.75 in x 6.125 in x 5 in
Gross Weight with Packaging
3.2
Height
5 in
Length
6.75 in
Width
6.125 in
Amperage Rating
20 A
Frequency Rating
50/60 Hz
CSA File Number
LR11712
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360, E10501
Action
Push buttons
Actuator
Gound Fault Interupter
Ambient Temp. Range
Back Box Type
FXB
Number Of Poles
2
Carton Quantity
1