
Brand: Killark
Catalog ID: FXSD21
Killark's FXSD/FXSX Series of Factory Sealed Hazardous Location Manual Motor Starting Switches provide manual starting and stopping of motor loads. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Standard motor rated switch configurations include Square D Type F with Overload Protection (FXSD Series) and Square D Type K (FXSX Series). Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.
Application
Catalog Number
FXSD21
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
FXSD
Type
UPC
783936197319
Dimensions
3.688 in x 5.344 in x 6.813 in
Gross Weight with Packaging
4.4
Height
6.813 in
Length
3.688 in
Width
5.344 in
Frequency Rating
60 Hz
Voltage Rating
230 V
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3
UL File Number
E53360 / E12379
Horsepower - Maximum