HUBBELL CANADA
Image of G-232 G-232 HD Reel 20' 16/3 w/Cable
Image of G-232 G-232 HD Reel 20' 16/3 w/Cable
Image of G-232 G-232 HD Reel 20' 16/3 w/Cable

G-232 HD Reel 20' 16/3 w/Cable

Brand: Gleason Reel

Catalog ID: G-232

Series G Heavy Duty Reel 20' 16/3 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-232

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001047

Dimensions

Cable Length Active

20

Flange Outside Diameter

14 in

Length

20 in

Weight

39 lb

Conductor Related

Number of Conductors

3

Wire Size

#16 AWG