HUBBELL CANADA
Image of G-435 G-435 HD Reel 45' 12/3 W/Cable

G-435 HD Reel 45' 12/3 W/Cable

Brand: Gleason Reel

Catalog ID: G-435

Series G Heavy Duty Reel 45' 12/3 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-435

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001382

Dimensions

Cable Length Active

45

Flange Outside Diameter

14 in

Length

45 in

Weight

55 lb

Conductor Related

Number of Conductors

3

Wire Size

#12 AWG