HUBBELL CANADA
Image of G-463 G-463 HD Reel 25' 12/6 W/Cable

G-463 HD Reel 25' 12/6 W/Cable

Brand: Gleason Reel

Catalog ID: G-463

Series G Heavy Duty Reel 25' 12/6 With Cable

  • All-Welded Solid Steel Construction, Baked Orange Polyester Paint
  • Positive Ratchet Lock with Disengage
  • 600 Volt Slip Rings in NEMA 4 Enclosure
  • Multi-position Four Roller Cable Guide

General

Application

Hand pull

Catalog Number

G-463

Listings

  • UL
  • CSA

Product Category

Reels

UPC

783246001474

Dimensions

Cable Length Active

25

Flange Outside Diameter

14 in

Length

25 in

Weight

51 lb

Conductor Related

Number of Conductors

6

Wire Size

#12 AWG