
Brand: Killark
Catalog ID: GOL4R3 LED
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Momentary
Actuator
Pilot Light and Momentary Pushbutton
Ambient Temp. Range
Application
Catalog Number
GOL4R3 LED
Color
Red
EU RoHS Indicator
Contact Manufacturer
Operating Cycles
10,000 operations
Series
GO
Type
UPC
783936225401
Depth
4
Dimensions
8.5 in x 3.75 in x 3.75 in
Gross Weight with Packaging
1
Height
3.75 in
Length
8.5 in
Width
3.75 in
Amperage Rating
10 A
Contact Rating
NEMA A600 - 7200 VA (make), 720 VA (break), 10A cont. @ 600V AC (thermal); NEMA Q300 - 69 VA (make & break), 2.5A cont. @ 250V DC (thermal).
Frequency Rating
50/60 Hz
Voltage Rating
250 V
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E12379
Action
Momentary
Actuator
Pilot Light and Momentary Pushbutton
Ambient Temp. Range
Operating Cycles
10,000 operations
Number Of Poles
1