HUBBELL CANADA
Image of GOL2GR G Series - Extended Momentary Contact Double Push Button Operator - Green And Red Buttons With "Start - Stop"/Blank Nameplate -Without Contacts

G Series - Extended Momentary Contact Double Push Button Operator - Green And Red Buttons With "Start - Stop"/Blank Nameplate -Without Contacts

Brand: Killark

Catalog ID: GOL2GR

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Momentary

Actuator

Double Pushbutton

Ambient Temp. Range

Application

Catalog Number

GOL2GR

EU RoHS Indicator

Contact Manufacturer

Series

GO

Type

UPC

783936226149

Dimensions

Gross Weight with Packaging

0.5

Electrical Ratings

Amperage Rating

10 A

Frequency Rating

50/60 Hz

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379

Operational

Action

Momentary

Actuator

Double Pushbutton

Ambient Temp. Range