HUBBELL CANADA
Image of GO-8176-2 G Series - Protective Rubber Boot For Use On Operator Types GO1/GO21/GOL1 - Red

G Series - Protective Rubber Boot For Use On Operator Types GO1/GO21/GOL1 - Red

Brand: Killark

Catalog ID: GO-8176-2

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

General

Action

Protective Boot

Application

Catalog Number

GO-8176-2

EU RoHS Indicator

Contact Manufacturer

Series

GO

Type

UPC

783936220406

Dimensions

Gross Weight with Packaging

0.01

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Action

Protective Boot