
Brand: Killark
Catalog ID: GOMSTR
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Momentary
Actuator
Mushroom Pushbutton
Application
Catalog Number
GOMSTR
EU RoHS Indicator
Contact Manufacturer
Series
GO
Type
UPC
783936225067
Dimensions
6.31 in x 2.25 in x 1.25 in
Gross Weight with Packaging
0.25
Height
1.25 in
Length
6.31 in
Width
2.25 in
EU RoHS Indicator
Contact Manufacturer
Action
Momentary
Actuator
Mushroom Pushbutton