
Brand: Killark
Catalog ID: GO30-31F
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
SPST
Actuator
Snap Switch
Ambient Temp. Range
Application
Catalog Number
GO30-31F
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
1
Series
GO
Type
UPC
783936223360
Dimensions
6.31 in x 2.25 in x 1.25 in
Gross Weight with Packaging
0.4
Height
1.25 in
Length
6.31 in
Width
2.25 in
Amperage Rating
10 A
Frequency Rating
50/60 Hz
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10501
Action
SPST
Actuator
Snap Switch
Ambient Temp. Range
Number Of Poles
1