HUBBELL CANADA
Image of GA2 GA2, Copper Ground Clamp for Water Ground Pipe

GA2, Copper Ground Clamp for Water Ground Pipe

Brand: Burndy

Catalog ID: GA2

#12 - #2 AWG; 1/2" to 1" Pipe.

General

Catalog Number

GA2

Installation Torque Recommended in-lb

50

Material

Copper

UPC

781810421925

UPC 14 Digit GTIN

00781810421925

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

50

Logistics

Carton Quantity

1