HUBBELL CANADA
Image of CFBS1R4SFB Galvanized Stamped Steel Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

Galvanized Stamped Steel Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBS1R4SFB

Concrete Floorboxes, Recessed, Galvanized Stamped Steel Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

  • Galvanized Stamped Steel Recessed 4" Round Floorbox
  • For Use In Concrete Floors
  • 5.00" Minimum Depth of Pour
  • Box Includes Installation Cover

Preglavanized Galvanized Stamped Steel Box with PVC Riser; Concentric Knock-Outs

General

Application

Application - For Use On

Concrete

Catalog Number

CFBS1R4SFB

Color

Construction

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Composite

Mounting Method

Cast into Slab

Size

4 Inch Round

Type

UPC

783585544663

Dimensions

Dimensions

7.4 in x 6.32 in x 6 in

Height

6 in

Length

7.4 in

Size

4 Inch Round

Width

6.32 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Operational

Service

Multi

Configuration

Knockouts

Mounting Method

Cast into Slab

Logistics

Carton Quantity

1

Pallet Quantity

100