HUBBELL CANADA
Image of GAR1126 GAR1126, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR1126, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR1126

Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), 1/2" Rod, 1/4" Pipe, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR1126

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

271

UPC

781810231203

UPC 14 Digit GTIN

00781810231203

Dimensions

Dimension - Height fraction

2-1/2 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - Outside Diameter inch

0.54 in

Dimension - Width fraction

1-7/8 in

Dimension - Width inch

1.88 in

Dimension - Width mm

48 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Solid Size Range

4 AWG-3/0 AWG

Conductor - Copper Str Size Range

5 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

1/4 IPS IPS

Conductor - Copper Tube Std Size Range

1/4 IPS IPS

Conductor - Pipe or Round Tube Size Range

1/4 in

Conductor - Rod Size

.5 in

Conductor - Rod Size Range

1/2 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in