HUBBELL CANADA
Image of GAR1434 GAR1434, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR1434, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR1434

Mechanical Grounding Connector, Cable to Rod or Pipe, 300 - 500 kcmil, #7 - #8 Rebar, 7/8" to 1 " Rod, 1/2" - 3/4" Pipe, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR1434

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Installation Torque Recommended Run in-lb

480 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

247

UPC

781810232200

UPC 14 Digit GTIN

00781810232200

Dimensions

Dimension - Height fraction

3-3/4 in

Dimension - Height inch

3.75 in

Dimension - Height mm

95.3 mm

Dimension - Outside Diameter inch

1.05 in

Dimension - Width fraction

2-3/4 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Conductor Related

Conductor - Copper Solid Size

300 Kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Copper Tube Std Size

1/2 IPS IPS;3/4 IPS IPS

Conductor - Copper Tube Std Size Range

1/2 IPS IPS-3/4 IPS IPS

Conductor - Pipe or Round Tube Size Range

1/2-3/4 in

Conductor - Rebar Size

7 ;8

Conductor - Rebar Size Range

7 -8

Conductor - Rod Size

1 in

Conductor - Rod Size Range

7/8 in-1 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Installation Torque Recommended Run in-lb

480 Lb in

Logistics

Carton Quantity

1