HUBBELL CANADA
GAR1529, Mech Grounding Connector, Cable to Rod or Pipe
Image of GAR1529 GAR1529, Mech Grounding Connector, Cable to Rod or Pipe

GAR1529, Mech Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR1529

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 1" Pipe, 1-1/8"-1-1/4" Rod, #9-#10 Rebar

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR1529

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Bright Dipped

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

244

UPC

781810232804

UPC 14 Digit GTIN

00781810232804

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height fraction

3-3/8 in

Dimension - Height inch

3.38 in

Dimension - Height mm

85.9 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Dimension - Outside Diameter inch

1.31 in

Dimension - Width fraction

2-5/8 in

Dimension - Width inch

2.62 in

Dimension - Width mm

67 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Size

250 Kcmil

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

1 IPS IPS

Conductor - Copper Tube Std Size Range

1 IPS IPS

Conductor - Pipe or Round Tube Size Range

1 in

Conductor - Rebar Size

9-10

Conductor - Rebar Size Range

8 -9

Conductor - Rod Size

1.120-1.31 in

Conductor - Rod Size Range

1 1/8 in-1 1/4 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Logistics

Carton Quantity

25

Pallet Quantity

1275