HUBBELL CANADA
Image of GAR1534 GAR1534, Ground Clamp, Cable to Rod or Pipe, 300-500 kcmil, #9-#10 Rebar, 1-1/8"-1-1/4" Rod, 1" Pipe
Image of GAR1534 GAR1534, Ground Clamp, Cable to Rod or Pipe, 300-500 kcmil, #9-#10 Rebar, 1-1/8"-1-1/4" Rod, 1" Pipe

GAR1534, Ground Clamp, Cable to Rod or Pipe, 300-500 kcmil, #9-#10 Rebar, 1-1/8"-1-1/4" Rod, 1" Pipe

Brand: Burndy

Catalog ID: GAR1534

Mechanical Grounding Connector, Cable to Rod or Pipe, 300 - 500 kcmil, #9 - #10 Rebar, 1-1 /8" to 1-1/4" Rod, 1" Pipe, Bright Dipped

  • Wire to Rebar
  • Fence Post Grounding Connector
  • Wire to Pipe
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for US and Canadian Markets
  • Select connectors qualified to IEEE-837-2014

Product details

General

Catalog Number

GAR1534

Installation Torque Recommended in-lb

480 LBS/in

Installation Torque Recommended Run in-lb

480 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Bright Dipped

U Bolt Type

311

UPC

781810233009

UPC 14 Digit GTIN

00781810233009

Dimensions

Dimension - B Length inch

2.19 in

Dimension - Height fraction

4-1/2 in

Dimension - Height inch

4.50 in

Dimension - Height mm

114.3 mm

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.38 in

Dimension - Outside Diameter inch

1.31 in

Dimension - Width fraction

2-5/8 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - Copper Solid Size

300 Kcmil

Conductor - Copper Str Size

500 Kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Copper Tube Std Size

1 IPS IPS

Conductor - Copper Tube Std Size Range

1 IPS IPS

Conductor - Pipe or Round Tube Size Range

1 in

Conductor - Rebar Size

9 ;10

Conductor - Rebar Size Range

9 -10

Conductor - Rod Size

1.120-1.31 in

Conductor - Rod Size Range

1 1/8 in-1 1/4 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes