HUBBELL CANADA
Image of GAR154C GAR154C, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR154C, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR154C

Mechanical Grounding Connector, Cable to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), #9 - #10 Rebar, 1-1 /8" to 1-1/4" Rod, 1" Pipe, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR154C

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

244

UPC

781810232408

UPC 14 Digit GTIN

00781810232408

Dimensions

Dimension - Height fraction

2-7/8

Dimension - Height inch

2.88 in

Dimension - Height mm

73.2 mm

Dimension - Outside Diameter inch

1.31 in

Dimension - Width fraction

2-5/8 in

Dimension - Width inch

2.62 in

Dimension - Width mm

67 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG

Conductor - Copper Solid Size Range

8 AWG-3 AWG

Conductor - Copper Str Size Range

9 AWG - 4 AWG

Conductor - Copper Tube Std Size

1 IPS IPS

Conductor - Copper Tube Std Size Range

1 IPS IPS

Conductor - Pipe or Round Tube Size Range

1 in

Conductor - Rebar Size

9 ;10

Conductor - Rebar Size Range

9 -10

Conductor - Rod Size

1.120-1.31 in

Conductor - Rod Size Range

1 1/8 in-1 1/4 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Logistics

Carton Quantity

50