
Brand: Burndy
Catalog ID: GAR1626TN
Catalog Number
GAR1626TN
Installation Torque Recommended in-lb
240 LBS/in
Installation Torque Recommended Run in-lb
240 Lb in
Material
Copper
Material - Hardware
DURIUM™ Silicon Bronze
U Bolt Type
204
UPC
621945144996
UPC 14 Digit GTIN
00621945144996
Dimension - Height inch
3.50 in
Dimension - Height mm
88.9 mm
Dimension - Outside Diameter inch
1.66 in
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm
Conductor - Copper Solid Size
4 AWG
Conductor - Copper Solid Size Range
4-3/0
Conductor - Copper Str Size Range
5 AWG - 2/0 AWG
Conductor - Copper Tube Std Size
1 1/4
Conductor - Copper Tube Std Size Range
1 1/4
Conductor - Pipe or Round Tube Size Range
1-1/4 in
Conductor - Rebar Size
11
Conductor - Rebar Size Range
11
Conductor - Rod Size
1.380-1.66 in
Conductor - Rod Size Range
1 1/2-1 5/8
Conductor Type
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Installation Torque Recommended Run in-lb
240 Lb in
Carton Quantity
1