HUBBELL CANADA
Image of GAR1729W GAR1729W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR1729W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GAR1729W

To Rod or Pipe with the Same Connector; Hot Tin Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR1729W

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Plated

Y

Plating Type

Tin Plated bodies and electro tin plated hardware

U Bolt Type

268

UPC

781810161982

UPC 14 Digit GTIN

00781810161982

Dimensions

Dimension - B Length inch

2.31 in

Dimension - Height inch

4.00 in

Dimension - Height mm

101.6 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Dimension - Outside Diameter inch

1.90 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size

2/0 AWG

Conductor - Copper Solid Size Range

2/0-4/0

Conductor - Copper Str Size

250 Kcmil

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

1 1/2

Conductor - Copper Tube Std Size Range

1 1/2

Conductor - Pipe or Round Tube Size Range

1-1/2 in

Conductor - Rod Size

1.620-1.90 in

Conductor - Rod Size Range

1 5/8-1 7/8

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb in

Logistics

Carton Quantity

6

Pallet Quantity

1296