HUBBELL CANADA
Image of GAR184CW GAR184CW, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR184CW, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GAR184CW

Ground Clamp Copper Tin Plated bodies and electro tin plated hardware 8 AWG-4 AWG Installation Torque Recommended Run in-lb240 LB in.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR184CW

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb-in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

U Bolt Type

257

UPC

781810116661

UPC 14 Digit GTIN

00781810116661

Dimensions

Dimension - Height inch

4.25 in

Dimension - Height mm

108 mm

Dimension - Outside Diameter inch

2.38 in

Dimension - Width inch

3.69 in

Dimension - Width mm

94 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG

Conductor - Copper Solid Size Range

8-3

Conductor - Copper Str Size Range

9 AWG - 4 AWG

Conductor - Copper Tube Std Size

2

Conductor - Copper Tube Std Size Range

2

Conductor - Pipe or Round Tube Size Range

2 in

Conductor - Rod Size

2 in-2.38 in

Conductor - Rod Size Range

2-2 1/4

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb-in