HUBBELL CANADA
Image of GAR194C GAR194C, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR194C, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR194C

Mechanical Grounding Connector, Cable to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), 2-1/2" to 2-7/8" Rod, 2-1/2" Pipe, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR194C

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb-in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

266

UPC

781810235607

UPC 14 Digit GTIN

00781810235607

Dimensions

Dimension - Height fraction

5 in

Dimension - Height inch

5.00 in

Dimension - Height mm

127 mm

Dimension - Outside Diameter inch

2.88 in

Dimension - Width fraction

4-1/4 in

Dimension - Width inch

4.19 in

Dimension - Width mm

106 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG

Conductor - Copper Solid Size Range

8 AWG-3 AWG

Conductor - Copper Str Size Range

9 AWG - 4 AWG

Conductor - Copper Tube Std Size

2 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

2 1/2 IPS IPS

Conductor - Pipe or Round Tube Size Range

2-1/2 in

Conductor - Rod Size

2.5 in-2.88 in

Conductor - Rod Size Range

2 1/2 in-2 7/8 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Installation Torque Recommended Run in-lb

240 Lb-in

Logistics

Carton Quantity

25