HUBBELL CANADA
GAR2026, Mechanical Grounding Connector, Cable to Rod or Pipe
Image of GAR2026 GAR2026, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR2026, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR2026

Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol)-2/0 AWG (Str), 3" Pipe, 3"-3-1/2" Rod, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR2026

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Bright Dipped

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

267

UPC

781810236406

UPC 14 Digit GTIN

00781810236406

Dimensions

Dimension - B Length inch

3.50 in

Dimension - Height fraction

5-5/8 in

Dimension - Height inch

5.62 in

Dimension - Height mm

142.7 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.56 in

Dimension - Outside Diameter inch

3.50 in

Dimension - Width fraction

4-3/4 in

Dimension - Width inch

4.81 in

Dimension - Width mm

122 mm

Conductor Related

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Size Range

4 AWG-2/0 AWG

Conductor - Copper Str Size

5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

5 AWG - 2/0 AWG

Conductor - Copper Tube Std Size

3 IPS IPS

Conductor - Copper Tube Std Size Range

3 IPS IPS

Conductor - Pipe or Round Tube Size

3 in

Conductor - Rod Size

3 - 3.5 in

Conductor - Rod Size Range

3 in-3 1/2 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

15

Pallet Quantity

975