HUBBELL CANADA
Image of GAR204C GAR204C, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR204C, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR204C

Mechanical Grounding Connector, Cable to Rod or Pipe, 8 AWG (Sol.) - 4 AWG (Str.), 3" to 3-1/2" Rod, 3" Pipe, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR204C

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

267

UPC

781810236208

UPC 14 Digit GTIN

00781810236208

Dimensions

Dimension - Height fraction

5-5/8 in

Dimension - Height inch

5.63 in

Dimension - Height mm

143 mm

Dimension - Outside Diameter inch

3.50 in

Dimension - Width fraction

4-3/4 in

Dimension - Width inch

4.81 in

Dimension - Width mm

122 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG

Conductor - Copper Solid Size Range

8 AWG-4 AWG

Conductor - Copper Str Size Range

9 AWG - 4 AWG

Conductor - Copper Tube Std Size

3 IPS IPS

Conductor - Copper Tube Std Size Range

3 IPS IPS

Conductor - Pipe or Round Tube Size

3 in

Conductor - Rod Size

3 - 3.5 in

Conductor - Rod Size Range

3 in-3 1/2 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

20