HUBBELL CANADA
Image of GAR2134 GAR2134, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR2134, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR2134

Mechanical Grounding Connector, Cable to Rod or Pipe, 300 kcmil -500 kcmil, 3-1/2" Pipe, 3-1/2"-4" Rod, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR2134

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

U Bolt Type

436

UPC

781810237052

UPC 14 Digit GTIN

00781810237052

Dimensions

Dimension - Height fraction

6-3/4 in

Dimension - Height inch

6.75 in

Dimension - Height mm

171.5 mm

Dimension - Outside Diameter inch

4.00 in

Dimension - Width fraction

5-3/4 in

Dimension - Width inch

5.69 in

Dimension - Width mm

145 mm

Conductor Related

Conductor - Copper Solid Size Range

300 Kcmil -500 Kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Copper Tube Std Size

3 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

3 1/2 IPS IPS

Conductor - Pipe or Round Tube Size

3 1/2 in

Conductor - Rod Size

3.5 - 4.0 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

8