HUBBELL CANADA
Image of GAR2226TN GAR2226TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR2226TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GAR2226TN

To Rod or Pipe with the Same Connector.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR2226TN

Material

Copper Alloy

UPC

621945456839

UPC 14 Digit GTIN

00621945456839

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

2