HUBBELL CANADA
Image of GAR2229TN GAR2229TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR2229TN, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GAR2229TN

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 4" Pipe, 4"-4-1/2" Rod, Tin Plated.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR2229TN

Installation Torque Recommended in-lb

240 LBS/in

U Bolt Type

261

UPC

621945449398

Dimensions

Dimension - Height inch

6.38 in

Dimension - Height mm

162.1 mm

Dimension - Outside Diameter inch

4.50 in

Dimension - Width inch

5.82 in

Dimension - Width mm

148 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0 AWG-250 Kcmil

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

4;4 1/2

Conductor - Copper Tube Std Size Range

4-4 1/2

Conductor - Pipe or Round Tube Size

4 in

Conductor - Rod Size

4.0 - 4.5 in

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

6

Minimum Pack Quantity

1