HUBBELL CANADA
Image of GAR2229W GAR2229W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

GAR2229W, Mechanical Grounding Connector, Cable to Rod or Pipe, Tin Plated

Brand: Burndy

Catalog ID: GAR2229W

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 4" Pipe, 4"-4-1/2" Rod, Tin Hot Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Catalog Number

GAR2229W

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

U Bolt Type

261

UPC

781810234648

UPC 14 Digit GTIN

00781810234648

Dimensions

Dimension - Height inch

6.38 in

Dimension - Height mm

162.1 mm

Dimension - Outside Diameter inch

4.50 in

Dimension - Width inch

5.81 in

Dimension - Width mm

148 mm

Conductor Related

Conductor - Copper Solid Size

2/0;3/0;4/0

Conductor - Copper Solid Size Range

2/0 AWG-250 Kcmil

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

4;4 1/2

Conductor - Copper Tube Std Size Range

4-4 1/2

Conductor - Pipe or Round Tube Size

4 in

Conductor - Rod Size

4.0 - 4.5 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

12

Pallet Quantity

720