HUBBELL CANADA
Image of GAR2234 GAR2234, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR2234, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR2234

Mechanical Grounding Connector, Cable to Rod or Pipe, 300 - 500 kcmil, 4" to 4-1/2" Rod, 4" Pipe, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR2234

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

416

UPC

781810237809

UPC 14 Digit GTIN

00781810237809

Dimensions

Dimension - Height fraction

6-7/8 in

Dimension - Height inch

6.88 in

Dimension - Height mm

174.8 mm

Dimension - Outside Diameter inch

4.50 in

Dimension - Width fraction

6-1/4 in

Dimension - Width inch

6.19 in

Dimension - Width mm

157 mm

Conductor Related

Conductor - Copper Solid Size Range

300 Kcmil -500 Kcmil

Conductor - Copper Str Size Range

300 kcmil - 500 kcmil

Conductor - Copper Tube Std Size

4 IPS IPS

Conductor - Copper Tube Std Size Range

4 IPS IPS

Conductor - Pipe or Round Tube Size

4 in

Conductor - Rod Size

4.0 - 4.5 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in