HUBBELL CANADA
Image of GAR2429 GAR2429, Mechanical Grounding Connector, Cable to Rod or Pipe

GAR2429, Mechanical Grounding Connector, Cable to Rod or Pipe

Brand: Burndy

Catalog ID: GAR2429

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol.) - 250 kcmil, 4" to 4-1/2" Rod, 4" Pipe, Bright Dipped.

  • Parallel or 90° Copper Cable Connection
  • One-wrench installation
  • Rated for Direct Burial in earth or concrete

General

Application

For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post

Catalog Number

GAR2429

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

GAR

U Bolt Type

422

UPC

781810237908

UPC 14 Digit GTIN

00781810237908

Dimensions

Dimension - Height fraction

7-3/4 in

Dimension - Height inch

7.75 in

Dimension - Height mm

196.9 mm

Dimension - Outside Diameter inch

5.56 in

Dimension - Width fraction

7-1/4 in

Dimension - Width inch

6.88 in

Dimension - Width mm

175 mm

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG-250 Kcmil

Conductor - Copper Str Size Range

1/0 AWG - 250 kcmil

Conductor - Copper Tube Std Size

5 IPS IPS

Conductor - Copper Tube Std Size Range

5 IPS IPS

Conductor - Pipe or Round Tube Size

5 in

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

1