HUBBELL CANADA
Image of GAR3903TCTNET GAR3903TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated

GAR3903TCTNET, Mechanical Ground Connector, For 2 Hole Lug to Pipe or Rod, Tin Plated

Brand: Burndy

Catalog ID: GAR3903TCTNET

1-1/4" to 2" IPS; Mounting pad allows direct connection of a 2-hole compression terminal to water pipe; tin plated; UL/CSA.

General

Catalog Number

GAR3903TCTNET

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Pad Configuration

2.50 x 2.50 - 3 Hole

Type

Rod or Tube Clamp with Mounting Pad

UPC

781810035436

UPC 14 Digit GTIN

00781810035436

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Pad Configuration

2.50 x 2.50 - 3 Hole

Logistics

Carton Quantity

20