HUBBELL CANADA
Image of GAR3904BU GAR3904BU, Mechanical Grounding Connector, Conductor to Water Pipe

GAR3904BU, Mechanical Grounding Connector, Conductor to Water Pipe

OR

Brand: Burndy

Catalog ID: GAR3904BU

Mechanical Grounding Connector, Conductor to Pipe, 4-4/0 AWG, 2-1/2"-3-1/2" Pipe, 3/8" Stud. Silicon bronze hardware.

  • Cable clamp swivels at 90°
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • High conductivity copper ground connector for connecting a small/medium range copper ground conductor to water pipe, structural and reinforcing rod shapes

General

Application

For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes

Catalog Number

GAR3904BU

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Sub Brand

MECHANICAL CONNECTOR

Type

GAR-BU

U Bolt Type

1033

UPC

781810001516

UPC 14 Digit GTIN

00781810001516

Dimensions

Dimension - Height inch

6.50 in

Dimension - Height mm

165.1 mm

Dimension - Outside Diameter inch

4.00 in

Dimension - Width inch

6.00 in

Dimension - Width mm

152 mm

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Copper Str Size Range

4 AWG - 4/0 AWG

Conductor - Copper Tube Std Size

2 1/2;3 1/2

Conductor - Copper Tube Std Size Range

2 1/2-3 1/2

Conductor - Pipe or Round Tube Size

2.5 - 3.5 in

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

200 LBS/in

Logistics

Carton Quantity

10