HUBBELL CANADA
Image of GAR3904BUTN GAR3904BUTN, Mechanical Grounding Connector, Conductor to Water Pipe, Tin Plated
Discontinued

GAR3904BUTN, Mechanical Grounding Connector, Conductor to Water Pipe, Tin Plated

Brand: Burndy

Catalog ID: GAR3904BUTN

#4 - 4/0 AWG; 2-1/2" to 3-1/2" Pipe; 3/8 " Stud; tin plated; UL/CSA; Rated for Direct Burial.

  • Cable clamp swivels at 90°
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets

General

Catalog Number

GAR3904BUTN

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

U Bolt Type

1033

UPC

621945145092

UPC 14 Digit GTIN

00621945145092

Dimensions

Dimension - Height inch

6.50 in

Dimension - Height mm

165.1 mm

Dimension - Outside Diameter inch

4.00 in

Dimension - Width inch

6.00 in

Dimension - Width mm

152 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size Range

4 AWG - 4/0 AWG

Conductor - Copper Tube Std Size

2 1/2;3;3 1/2

Conductor - Copper Tube Std Size Range

2 1/2-3 1/2

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

200 LBS/in