
Brand: Burndy
Catalog ID: GAR3904TCTNET
Catalog Number
GAR3904TCTNET
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Pad Configuration
2.50 x 2.50 - 3 Hole
Type
Rod or Tube Clamp with Mounting Pad
UPC
781810035443
UPC 14 Digit GTIN
00781810035443
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Pad Configuration
2.50 x 2.50 - 3 Hole