
Brand: Burndy
Catalog ID: GAR3905TC
Application
For Direct Burial, Water Pipe As Well As Structural And Reinforcing Rod Shapes
Catalog Number
GAR3905TC
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes
3
Physical Attribute - Pad Configuration
2.50 x 2.50 - 3 Holes
Sub Brand
MECHANICAL CONNECTOR
Type
Rod or Tube Clamp with Mounting Pad
U Bolt Type
422
UPC
781810001585
UPC 14 Digit GTIN
00781810001585
Dimension - Bolt Size fraction
3/8
Dimension - Height inch
7.50 in
Dimension - Height mm
190.5 mm
Dimension - Outside Diameter inch
5.56 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Dimension - Width inch
8.00 in
Dimension - Width mm
203 mm
Conductor - Copper Tube EH Size
4;5
Conductor - Copper Tube EH Size Range
4-5
Conductor - Pipe or Round Tube Size
4 - 5 in
Certification - UL Listed Direct Burial
Yes
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Physical Attribute - Number of Holes
3
Physical Attribute - Pad Configuration
2.50 x 2.50 - 3 Holes
Carton Quantity
10