HUBBELL CANADA
GAR3907BU, Mechanical Grounding Connector, Conductor to Water Pipe
Image of GAR3907BU GAR3907BU, Mechanical Grounding Connector, Conductor to Water Pipe

GAR3907BU, Mechanical Grounding Connector, Conductor to Water Pipe

Brand: Burndy

Catalog ID: GAR3907BU

Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 8" Pipe, 3/8" Stud. Silicon bronze hardware.

  • Cable clamp swivels at 90°
  • One-wrench installation for simplified installation
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • High conductivity copper ground connector for connecting a small/medium range copper ground conductor to water pipe, structural and reinforcing rod shapes

General

Application

For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes

Catalog Number

GAR3907BU

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

200 lb-in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GAR-BU

U Bolt Type

1028

UPC

781810001547

UPC 14 Digit GTIN

00781810001547

Dimensions

Dimension - B Length inch

1.75 in

Dimension - Height inch

10.00 in

Dimension - Height mm

254 mm

Dimension - Length Overall inch

1.75 in

Dimension - Outside Diameter inch

8.62 in

Dimension - Width inch

10.62 in

Dimension - Width mm

270 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size Range

4 AWG - 4/0 AWG

Conductor - Copper Str Size

4;3;2;1;1/0;2/0;3/0;4/0

Conductor - Copper Str Size Range

4 AWG - 4/0 AWG

Conductor - Copper Tube Std Size

8

Conductor - Copper Tube Std Size Range

8

Conductor - Pipe or Round Tube Size

8 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

200 lb-in

Logistics

Carton Quantity

6

Pallet Quantity

270