HUBBELL CANADA
Image of GASK572 GASK572 - 3/4" Neoprene Form 7 Cover Gasket

GASK572 - 3/4" Neoprene Form 7 Cover Gasket

Brand: Killark

Catalog ID: GASK572

3/4" Neoprene Form 7 Cover Gasket

Open cell neoprene.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK572

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Type

Gasket

UPC

783936081113

Dimensions

Diameter - Outside

2.78 in

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.007

Height

1 in

Hub Size

3/4"

Length

5 in

Weight

0.007 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100