HUBBELL CANADA
Image of GASK578 GASK578 - 3" Neoprene Form 7 Cover Gasket

GASK578 - 3" Neoprene Form 7 Cover Gasket

Brand: Killark

Catalog ID: GASK578

3" Neoprene Form 7 Cover Gasket

Open cell neoprene.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK578

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Type

Gasket

UPC

783936081168

Dimensions

Diameter - Outside

1.31 in

Dimensions

9 in x 5 in x 1 in

Gross Weight with Packaging

0.03

Height

1 in

Hub Size

2-1/2" to 3"

Length

9 in

Width

5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25