HUBBELL CANADA
Image of GASK808N GASK808N - 2-1/2" to 3" Gasket Duraloy 8

GASK808N - 2-1/2" to 3" Gasket Duraloy 8

Brand: Killark

Catalog ID: GASK808N

2-1/2" to 3" Gasket Duraloy 8

  • Neoprene
  • Compression molded

Neoprene. Compression molded.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK808N

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Type

Gasket

UPC

783936481739

Dimensions

Diameter - Outside

1.31 in

Dimensions

13 in x 5 in x 1 in

Gross Weight with Packaging

0.04

Height

1 in

Hub Size

2-1/2" to 3"

Length

13 in

Width

5 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25