HUBBELL CANADA
Image of GASK854N GASK854N - 1-1/4" Neoprene Form 8 Cover Gasket

GASK854N - 1-1/4" Neoprene Form 8 Cover Gasket

Brand: Killark

Catalog ID: GASK854N

1-1/4" Neoprene Form 8 Cover Gasket

  • Neoprene
  • Compression molded

Neoprene. Compression molded.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

GASK854N

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Type

Gasket

UPC

783936481708

Dimensions

Diameter - Outside

1.94 in

Dimensions

7 in x 3 in x 1 in

Gross Weight with Packaging

0.05

Height

1 in

Hub Size

1-1/4"

Length

7 in

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25