HUBBELL CANADA
Image of GB29G69HEX GB29G69HEX, Mechanical Grounding Connector, Cable to Bar

GB29G69HEX, Mechanical Grounding Connector, Cable to Bar

Brand: Burndy

Catalog ID: GB29G69HEX

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 2/0 AWG (Sol) -250 kcmil, 1/2" Stud, 1.5 IN Width.

General

Catalog Number

GB29G69HEX

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

UPC

781810053904

UPC 14 Digit GTIN

00781810053904

Dimensions

Dimension - Height inch

1.75 in

Dimension - Height mm

44 mm

Dimension - Width fraction

1-24/25 in

Dimension - Width inch

1.96 in

Conductor Related

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG - 250 kcmil

Conductor - Copper Str Size Range

2/0 AWG-250 kcmil

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 lb-in

Logistics

Carton Quantity

12